Synflex subsea high pressure hose
Engineered to withstand the extreme pressures and temperatures of subsea environments, Synflex Subsea Blow Out Prevention (BOP) Bundles and Hot Lines enable faster and more effective response to subsea events. With Synflex hose available in lengths up to 10,000 feet, hydraulic blowout prevention systems can now be extended to even greater depths to help keep systems running, safely and reliably.
Applications
• BOP Pod hose bundle for subsea drilling
• Intervention control bundles
• Methanol injection
• Other injection and controls
Features
Other control bundles are available in pressures up to 15,000 psi.
Configured for multiple tasks including hydraulic control, chemical injection and signaling. Intervention workover control bundles can be comprised of high pressure hose, electrical cables and fiber optics.
Synflex Subsea HCR Collapse Proof Hoses are reinforced with premium aramid fiber bonded to the core tube and cover. The tube is a smooth, seamless, continuous extrusion of Besno Nylon 11 P40 TLO, and the flexible 316 stainless steel interlocking metal carcass is capable of withstanding over 5,000 psi differential pressure.