WIDE TEMPERATURE RANGE
Up to -65º F to 450º F (-54º C to 260º C)
CHEMICALLY RESISTANT
Chemically inert tube, Impervious to degradation
FLEXIBLE
Withstands vibration and impulsing

Everflex: The premier choice for hose products made from premium grade Teflon™ fluoropolymer resin.

Since 1961, Eaton’s Everflex hoses have been the premier choice for hose products made from premium grade Teflon™ fluoropolymer resin for use in truck, chemical, hot melt, steam, packaging, paint, machinery and many other demanding applications.

Benefits of PTFE hoses

  • Wide temperature range, up to -65º F to 450º F (-54º C to 260º C) at rated pressures (greater range than rubber)
  • Chemically resistant. It is impervious to degradation due to fluid exposure
  • Can withstand continuous flexing, vibration, or impulsing. It is less subject to cyclic fatigue than rubber or metal hoses
  • Very low coefficient of friction = higher fluid flow velocity especially when compared to metal hose
  • Unlimited shelf life and long service life
  • It is inert. It does not contaminate contents (for example, Teflon fluoropolymer is an FDA approved material for food contact)

Teflon is a trademark of The Chemours Company FC, LLC used under license by Eaton

Applications

  • Bus, truck and off highway
  • Industrial, mills, platen presses
  • Chemical Transfer, adhesive Transfer
  • Engine / Fuel
  • Fire / rescue air
  • Paint & paint spraying
  • Steam applications

Everflex Premium Standard Wall

2807 & FC465

  • Exceeds SAE 100R14 performance
  • Aerospace grade T62 Teflon resin
  • Higher pressure
  • Higher temperature
  • Certified to multiple industry specs

 

Everflex Premium Thick Wall

S & SC series

  • Exceeds SAE 100R14 performance
  • Aerospace grade T62 Teflon fluoroplymer resin
  • 33% thicker tube than standard PTFE
  • Better heat cycling resistance
  • Better permeation resistance

 

Everflex Specialty

80 & 85 series

  • Exceeds SAE 100R14 performance
  • Aerospace grade T62 Teflon resin
  • Excellent kink resistance
  • Excellent bend radius
  • Large bore

 

Eaton Winner PTFE

EN-TW & EC-TW

  • Meets SAE 100R14 performance
  • Standard PTFE resin
  • Competitive pressure & temp
  • Competitively price against competitive set

 

Teflon Fluoropolymer 2807

Typical application:

  • Hot Steam
  • Compressor discharge
  • Chemical transfer
  • 304 Stainless braided hose for trusted corrosion resistance

Features:

  • Thin wall Aerospace grade Teflon fluoropolymer tube
  • Certified to a number of specific industry standards.
  • Low coefficient of friction and chemically inert.
  • Designed for extreme conditions, where rubbers hoses fail
  • Withstands continuous flexing, vibration and impulse
  • Long lasting
  • Unlimited shelf life

Featured literature

Explore hydraulic hose fittings

From crimp and reusable fittings, quick disconnect couplings to steel adapters and more, Eaton delivers an incredible range of fittings and connectors for virtually any mobile or industrial application to help you make the right connection every time.

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
Specifications
Download Links
Download document () of 20
X
Download Close