Crouse-Hinds series HPL LED fixtures are suitable for Zone 1 and 2 Ex-gas and Zone 21 and 22 Ex-dust hazardous areas. Our HPL is available in four models ranging from 3,000 lumens to 8,000 lumens, providing a lighting solution for a wide range of applications. The fixture is also available with an option for emergency lighting applications.
HPL LED fixtures are engineered to provide maintenance-free operation, while delivering long life and high lumen performance. A high-efficacy design provides up to 100 lumens per watt. Multiple mounting options, including pendant, ceiling, wall, yoke and pole, provide installation flexibility.
Crouse-Hinds series HPL LED fixtures are ideal for general area lighting in heavy industrial, chemical, petrochemical or pharmaceutical facilities, platforms, shipyards, electric power, loading docks, wastewater treatment and paper mills.