Ease of installation
Just pump and inject
Reliability
Eliminates need to separate conductors
Productivity
20 minute cure time

Certifications and compliances

NEC

  • Class I, Division 1, Groups C, D
  • Class II, Division 1, Groups E, F, G
  • UL and cUL Listed for use with 1/2” to 2” Eaton’s Crouse-Hinds series sealing fittings only

Design features

  • Installs a reliable seal in five minutes – every time
  • Hardens to a dense, strong mass that is suitable for Class I, Division 1, Groups C, D and Class II, Division 1, Groups E, F, G hazardous applications
  • Packaged in a 2 oz. or 6 oz. pre-measured cartridge, eliminating the need for measuring before mixing
  • Packaged with a screw-on nozzle for accurate dispensing
  • Expands in the sealing fitting, eliminating the need to separate the individual conductors with Chico X fiber
  • Chico X fiber dams are not required in horizontal applications, reducing installation times
  • Completely hardens in 20 minutes, simplifying use for OEMs
  • Suitable for cold temperature environments without the costly need to build a temporary shelter around sealing fittings; all ice crystals must be removed from inside the conduit seal before dispensing Chico SpeedSeal compound; the compound should be kept above 10°C (50°F) and below 85°F (29°C) prior to mixing; the sealing fitting must be kept at or above 4°C (40°F) during the 4 to 10 minute expansion/gel time of the compound
  • 18 month shelf life

Videos

    Specifications
    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    Download document () of 20
    X
    Download Close