# Cartridges
1
Design
Food & Beverage
Material
Stainless Steel AISI 316L

Core features

Specifications

Specifications

Article no. Qty Cartridge length Dimensions inch (mm)   Connections Volume Weight Perm. pressure psi (bar)
    inch A B C D E In-/ Outlet gal (l) lb (kg) liquid | gaseous
KCL14XF8 1 40 58.18 (1,478) 51.26 (1,302) 7.13 (181) 7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 58 (10 | 4)
KCL14XG8 1 40 58.18 (1,478) 51.26 (1,302) 7.13 (181)
7.91 (201) 39.37 (1,000) 3" 115 (43.5) 84.7 (38.4) 145 | 58 (10 | 4)
Download Links
Download document () of 20
X
Download Close