Technical Data |
Degree of protection IP54 or IP55 |
Four different sizes |
UL approved |
Rated operational voltage 230 V / 50 Hz |
Easy change of airflow direction |
Fixing without any screws |
Can be rotated by 90° for flexible connection |
Color RAL 7035 |
High-quality floating or ball bearing |
Self-extinguishing UL94 V0 |
Tool-free installation |
Fast changing of filter pads |
Easy and flexible electrical connection |
Temperature range from -40 °C to +55 °C |
Technical Data |
Degree of protection: IP20 |
With N/C, N/O or C/O contacts |
UL approved |
Snaps onto mounting rail |
Color: RAL 7035 |
Technical Data |
Degree of protection: IP20 to IP55 |
Rated voltage 230V / 50 Hz |
UL approved |
Heating power: 10-250 W |
Snaps onto mounting rail |