Eaton's B-Line series NEMA Type 4X polycarbonate enclosures are impact resistant, non-conductive light-weight reinforced polycarbonate.
Designed to house electrical and electronic controls and instruments in harsh indoor and outdoor environments, the polycarbonate enclosures help protect against corrosion, windblown dust and rain, sleet, snow, splashing or hose directed water, UV and flames.
• UL/cUL 50 Listed, UL50e, UL508A UL746C, Type 1, Type 3R, Type 4, Type 4X, Type 12
• Conforms to NEMA Standard for Type 1, Type 3,Type 4X, Type 6P, Type 12
• IEC 60529; UL listed per file #E362920 IP66
• CSA 22.2, Type 1, Type 3, Type 4X, Type 6P, Type 12
SKU level data coming soon!