Eaton's B-Line series ground mount disconnect ready enclosures are designed to house electrical controls and instruments. Each ground mount disconnect enclosure features a universal opening on the right side flange or the center post will accommodate most disconnect operators when used with operator adapters.
Type 12 Floor-standing enclosures with 3-point locking
Type 12 Free-standing enclosures with 3-point locking
Type 12 Modular free-standing enclosures with 3-point locking
For additional information, view or download the disconnect enclosure section of the B-Line series enclosure catalog.
For more information, view the disconnect enclosure section of the B-Line series electrical enclosure catalog.
SKU data coming soon!
Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.