Climate control products

Eaton's B-Line series climate control products include an extensive array of units for virtually every type of application which customers can select from to address their enclosure ventilation or cooling requirement.

estno-f.jpg

Forced ventilation air cooling

In clean, non-hazardous environments with acceptable ambient temperatures, a simple forced-air cooling system utilizing ambient air is usually adequate. Combined with a low-cost air filter, such devices generally meet the heat removal needs of typical electronic and electrical equipment.

Closed-loop cooling

In harsh environments involving high temperatures, heavy particulates, oil, or chemicals capable of damaging components, ambient air must be kept out of the enclosure. Sealed enclosures are generally used, with closed-loop cooling consisting of two separate circulation systems in a single unit. One system, sealed against the ambient air, cools and recirculates the clean cool air throughout the enclosure. The second system uses ambient air or water to remove and discharge the heat.

Selecting the right climate control solution

To help determine the right enclosure climate control solution, we offer the following resources to help with the right solution to meet your need.

  • Size and select air conditioning options
  • Heater calculation sheet
kp100_l.jpg

B-Line series climate control options

Air conditioner options

  • NEMA 4 and 4X Guardian series 
  • NEMA 4 or 4X Slimcool series
  • Horizontal, top mounted NEMA 12 Compact series 
  • Horizontal, top mounted NEMA 12 Compact Plus series
kna4c3dp21l_r.jpg

Filter fans and accessories

  • NEMA 1 box fan
  • NEMA 3R Advantage Sentry series
  • Grille assemblies Advantage Sentry series
  • NEMA 4 or 4X Guardian series
  • Filter-hood assemblies Guardian series
  • NEMA 12 filter fan, grills, and replacement Filters
kp100_l.jpg

Fan heaters

  • PTC fan heaters
  • Fan heaters
  • Small thermostats
  • Electronic humidity and temperature controls
eh15_r.jpg
Specifications

Enclosure climate control

For a full selection of the climate control options, view or download the B-Line series climate control section of the B-Line series electrical enclosure catalog

SKU details coming soon!

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
Download Links
Download document () of 20
X
Download Close