Eaton’s integrated OBC DC/DC converter improves efficiency, increases reliability, and provides packaging flexibility while saving space and decreasing costs by reducing redundant componentry in electric vehicles. The architecture features weight-saving integrated magnetics that decreases the weight by 15 percent, allowing manufacturers greater flexibility when designing an electric vehicle. The OBC DC/DC reduces the number of times the low voltage must be converted, limiting power losses as well.
Work with an Eaton expert to design a unique solution that meets your requirements.