Designed to provide 48V to 12V power conversion for heavy-duty applications, the 41040 DC/DC converter offers reliable system performance and flexibility. The converter uses two buck power stages in parallel. The multiphase buck converter architecture uses interleaved timing to multiply power stage ripple frequency and reduce input and output ripple currents. It provides a fixed output to power 12V loads directly from a 56V or 48V source.
Feature | Description |
Reverse input polarity protection | Reversal of the input polarity is protected with a MOSFET in series with the input |
Immunity to single point of failure | Back to back input MOSFETs decouple the load in case of buck MOSFET failure |
Parallel mode | Enabled via CAN, the parallel mode feature will reduce the output voltage when there is an increased load demand to improve current sharing between the parallel converters |
Under/over voltage protection | Input under-voltage and over-voltage conditions cause the unit to safely turn off |
Current limiting protection | Current limiting protection is provided by monitoring the buck MOSFET current -- a small overload will cause the protection circuit to limit the input power by dropping the output voltage out of regulation |
Overload protection | f there is a severe overload or short circuit and the output voltage drops below 5V, the converter will go into hiccup mode to protect itself |
Thermal protection | Thermal protection is provided by monitoring the unit PCB temperature -- protection circuit will derate the unit’s output to keep the heatsink temperature below 100C |
Output back feeding protection | Converter continuously monitors input and output voltage and can decouple Input and output when a back feeding condition is detected |
Characteristic | MIN | TYP | MAX | Unit | Notes |
Input under voltage turn on | 11.75 | 12 | V | ||
Input under voltage hysteresis | 2 | V | |||
Input over voltage turn off | 75 | 75.5 | 76 | V | Voltage on input that causes the unit to turn off |
Input over voltage hysteresis | 2 | V | |||
Quiescent current enable off (converter) | 2 | mA | Current draw from the input with enable off. vin = 48v | ||
Quiescent current enable on (enable pin) | 1 | mA | Current draw from the enable pin when applying 48v to that pin at 25c |
||
Quiescent current enable on (vin pin) | 30 | mA | Current draw from the input with no load attached to output. vin = 48v |
||
Enable turn on voltage | 4.4 | 4.9 | 5.4 | V | Unit will turn on when input voltage is within a valid range and enable voltage is >4.4v |
Enable turn off voltage | 4.4 | V | Unit will turn off if enable voltage drops below 4.4v | ||
Output quiescent current | 2 | mA | Current draw from output when the voltage applied to the terminals is below 16v | ||
Output voltage (no load) | 13.6 | 13.8 | 14 | V | When 75>vin>16v |
Output voltage | Vin-3V | Vin-2.5V | V | When 16>vin>10v | |
Output voltage (full load) | 13.46 | 14.14 | V | ||
Output voltage (full load - parallel mode enabled) | 12.65 | 13.05 | V | Output voltage when parallel mode is enabled | |
Line regulation | 0.5 | % | Vin>=16v | ||
Output current limit | 42 | 45 | 47 | A | Vin>=44v |
Maximum output current | 50 | 60 | A | If exceeded, converter will go into hiccup mode. unit will attempt to restart every 500ms and it will latch off after 3 retries | |
Ripple voltage | 0.5 | V pk-pk | |||
Maximum input current | 13 | A | If vin<44v the converter will lower the maximum input power to protect the input connector. | ||
Efficiency | 90 | 94 | % | With vin>=48v, 25c 20%-100% load | |
Over-temp limit | 100 | °C | Converter will lower its current limit threshold to keep the heatsink temperature below 100°c |
||
Isolation | ±333 | V | Test between the power terminals and the enclosure/chassis and between 48v power, enable, and ground |