CEAG Ex-d explosion-protected metallic emergency light fixtures from Eaton's Crouse-Hinds Division are designed for Zone 1 and 21 hazardous areas with adverse environmental conditions. Featuring long-life LED indicators, a self-contained battery system, and an IP67 rating, these light fixtures are ideal for illuminating emergency exit routes, as well as an emergency light fitting for the identification of exits.
They are available in a variety of models to suit customer preferences, including an optional built-in V-CG-S module for connection to a central emergency lighting supply system.
Planete 400 AD DL and Planete 400 AD DL CG+ models:
AB 12108 EVG models:
EE 11 PL models: