SCF4030: (4.0 mm x 3.0 mm x 1.0 mm) Surface mount self-control fuse, 3-terminal
SCF5432: (5.4 mm x 3.2 mm x 1.38 mm) Surface mount self-control fuse, 3-terminal
SCF9550: (9.5 mm x 5.0 mm x 2.3 mm) Surface mount self-control fuse, 3-terminal
CB61F SMD fuse
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Download 3D STEP models for your designs