Eaton's HTC panel mount fuse holders are for 6 x 32 mm (1/4" x 1-1/4") cartridge/ferrule fuses, rated up to 250 V and 15 A. All HTJ fuse holders are intended for through-panel access, which keeps the fuse externally accessible through an electrical enclosure for ease of fuse replacement upon opening.
Technical data sheet
Part number | Voltage rating (Vac) | Ampere rating (A) | Body material | Agency |
BK16-HTJ-601I | 250 | 10 | Bakelite, UL 94V-0, black | cURus, CE |
BK1-HTJ-602I | 250 | 10 | Bakelite, UL 94V-0, black | CE |
BK1-HTJ-605I | 250 | 10 | Bakelite, UL 94V-0, black | cURus, CE |
BK1-HTJ-606I | 250 | 10 | Bakelite, UL 94V-0, black | cURus, CE |
BK2-HTJ-608I | 250 | 15 | Bakelite, UL 94V-0, black | cURus, CE |