Eaton’s HGA and HGB fuse holders are ruggedized panel mount fuse holders that accept ¼” x 1-1/4” ferrule fuses. Both the HGA and HGB are 250 V and 30 A rated per pole. Each fuse holder contains a bayonet style fuse carrier that includes a clear transparent lamp that provides open fuse indication.
Part number | Description | Voltage rating (V) per pole | Current rating (A) per pole |
HGA | Two pole fuse holder with cylindrical lamp bayonet fuse carrier | 250 | 30 |
HGA-C | Two pole fuse holder with rectangular lamp bayonet fuse carrier | 250 | 30 |
HGB | Single pole fuse holder with cylindrical lamp bayonet fuse carrier | 250 | 30 |
HGB-C | Single pole fuse holder with rectangular lamp bayonet fuse carrier | 250 | 30 |