EXLA1V04: (4.6 mm x 4.6 mm x 2.1 mm) Automotive grade high current molded inductor
EXLA1V05: (6.2 mm x 5.9 mm x 3.1 and 5.1 mm) Automotive grade high current molded inductor
EXLA1V06: (7.4 mm x 7.1 mm 3.1, 5.0, and 6.0 mm) Automotive grade high current molded inductor
EXLA1V07: (8.7 mm x 8.3 mm x 3.1, 5.0, and 7.0 mm) Automotive grade high current molded inductor
EXLA1V08: (9.2 mm x 8.8 mm x 8.0 mm) Automotive grade high current molded inductor
EXLA1V10: (12.2 mm x 11.3 mm x 3.1, 6.0, 10 mm) Automotive grade high current molded inductor
Circuit protection, power magnetics and supercapacitor electronic components designed for automotive applications.