The IZMX16 is the smallest air circuit-breaker in his class worldwide – without any loss in terms of performance. Because of its compact size it allows the user to create innovative concepts, like to install two circuit breakers side by side in withdrawable design, in a 600 mm wide section. This fact provides for a more cost-effective setup of the section and, in addition, it helps to save operating space. And where remote switching is required, this volume can even accommodate a motor for pre-tightening the stored-energy spring mechanism and some magnetic coils for the on/off command. More performance in less space is simply impossible.
The IZMX40 is a circuit breaker for up to 4000 A in a volume of a 3200 A circuit breaker, without the need to install any additional “busbar extensions” in the connection area. Tests to integrate it into Eaton switchgear systems confirm its outstanding technical performance and optimal compatibility thanks to the flexible connection system. The modular structure, integrated detail solutions as well as a complete range of accessories and additional functions make it easy to adapt the circuit breaker to any of the required applications. Optionally it can be adapted right at the factory – without any extra cost or additional installation work at the circuit breaker.