The Detroit Locker is a 100% automatic locking differential that provides ultimate traction for mild to extreme vehicle applications. Its unique, bullet-proof design is engineered to keep both wheels in drive mode – even if one wheel is lifted off the ground. It works in forward and reverse, and features unmatched strength, 100 percent automatic locking, and maintenance-free parts.
No special lubrication or friction modifiers needed
Core features
100% automatic locking - no driver action needed
Provides maximum amount of traction to both wheel ends
Validated performance and durability
Maintenance free
Weight-reduced units available for racing applications
The choice of professional racers and off-road enthusiasts
Virtually bullet-proof, this speed sensitive automatic locking & unlocking differential powers both drive wheels. Automatically permits wheel speed differentiation as needed. No other performance differential has the reputation for delivering traction in mud, snow, rocks and on the track.