Redapt's range of Unions provides a method of matching electrical thread forms on hazardous area approved equipment whilst ensuring the integrity and Ex approval of the installation is maintained.
Manufactured as a three-piece assembly to facilitate easy in-line installation, Redapt's Unions provide a running joining whilst eliminating exposed threads and are particularly suitable for use where a coupler would impractical.
Designed for hazardous area applications and the range is certified to protection concepts Ex d "Flameproof" and Ex e "Increased Safety" for use in Zone 1 and Zone 2 applications. Also certified Ex tb “dust tight” for use in Zone 21 & 22 applications.