Earth tags are designed specifically to be implemented with the cable glands of the ADE series. They offer options for earthing the armour of the cables through the gland itself.
For further alternative materials, see the Raxton Earth tags.
Thread size | Earth tag | Nickel-plated brass Catalog number |
Stainless steel 316L Catalog number |
|||
A | B | C | D | |||
16 | 48.5 | 30.0 | 6.5 | 24.5 | CAP567034 | CAP567039 |
20 | 53.8 | 33.0 | 7.0 | 28.6 | CAP567054 | CAP567059 |
25 | 61.5 | 36.0 | 10.5 | 34.0 | CAP567074 | CAP567079 |
32 | 73.0 | 41.0 | 12.2 | 42.0 | CAP567094 | CAP567099 |
40 | 86.5 | 44.5 | 13.5 | 54.0 | CAP567124 | CAP567129 |
50 | 111.5 | 58.0 | 13.5 | 67.0 | CAP567154 | CAP567159 |
63 | 125.5 | 67.0 | 13.5 | 77.0 | CAP567184 | CAP567189 |
75 | 137.5 | 73.0 | 13.5 | 89.0 | CAP567194 | CAP567199 |
90 | 167.0 | 93.0 | 13.5 | 109.5 | CAP567214 | CAP567219 |
110 | 214.0 | 125.0 | 13.5 | 138.0 | CAP567234 | CAP567239 |
Thread size | Earth tag | Nickel-plated brass Catalog number |
Stainless steel 316L Catalog number |
|||
A | B | C | D | |||
1/2" | 61.5 | 33.0 | 10.5 | 28.6 | CAP567064 | CAP567069 |
3/4" | 73.0 | 36.0 | 12.2 | 34.0 | CAP567084 | CAP567089 |
1" | 73.0 | 41.0 | 12.2 | 42.0 | CAP567104 | CAP567109 |
1 1/4" | 86.5 | 44.5 | 13.5 | 54.0 | CAP567134 | CAP567139 |
1 1/2" | 111.5 | 58.0 | 13.5 | 54.0 | CAP567154 | CAP567159 |
2" | 125.5 | 67.0 | 13.5 | 77.0 | CAP567174 | CAP567159 |
2 1/2" | 137.5 | 73.0 | 13.5 | 89.0 | CAP567194 | CAP567199 |
3" | 167.0 | 93.0 | 13.5 | 109.5 | CAP567214 | CAP567219 |
3 1/2" | 188.0 | 107.3 | 13.5 | 121.5 | CAP567224 | CAP567229 |
4" | 214.0 | 125.0 | 13.5 | 138.0 | CAP567244 | CAP567249 |