Designed for use with the ADE series of cable glands, the clamping module is a retrofittable accessory that significantly increases strain resistance and ensures no sideways force is applied to the seal and thous prevents cable damage, and reduced IP protection.
Each clamp fits a designated size of gland and locates on the feature of the capnut.
Materials :
Note: All dimensions in mm
Cable range | Size | For hexagon | Width | Thickness | Catalog number |
2.8 - 5.5 | 3 | 15.0 | 18.0 | 5.0 | CAP810334 |
4.0 - 8.5 | 4 | 17.0 | 20.0 | 5.0 | CAP810444 |
6.0 - 11.0 | 5 | 19.0 | 22.0 | 5.0 | CAP810534 |
8.5 - 16.0 | 6 | 24.0 | 27.5 | 6.0 | CAP810634 |
12.0 - 21.0 | 7 | 30.0 | 33.5 | 8.0 | CAP810734 |
16.0 - 27.5 | 8 | 41.0 | 45.0 | 8.0 | CAP810834 |
21.0 - 24.0 | 9 | 48.0 | 52.0 | 9.5 | CAP810934 |
27.0 - 41.0 | 10 | 55.0 | 59.0 | 9.5 | CAP811034 |
33.0 - 48.0 | 11 | 64.0 | 69.0 | 9.5 | CAP811034 |
40.0 - 56.0 | 12 | 72.0 | 78.0 | 12.0 | CAP811234 |
47.0 - 65.0 | 13 | 85.0 | 92.0 | 16.0 | CAP811334 |
54.0 - 74.0 | 14 | 95.0 | 103.0 | 16.0 | CAP811434 |
63.0 - 83.0 | 15 | 110.0 | 118.0 | 18.0 | CAP811534 |
72.0 - 93.0 | 16 | 120.0 | 128.0 | 18.0 | CAP811634 |