Cable glands & cord grips

Capri BS & FB - Marine cable glands

Our range of marine BS / FB cable glands are specific French Navy cable management solutions as per the former MN 823-C standards.

These IP66 tight cable glands allow the connection of non armoured or marine cables without the coupling of the armour.

Made of natural brass, the FB version accommodates a natural rubber sealing where the BS version uses a neoprene one. Both achieve an IP66 tightness on the outer sheath of the cable as well as a perfect tensile strength. With two operating temperatures ranges, the BS / FB ranges meet the different requirements for cable entries management for enclosures or bulkhead connections in marine environments.

Material
Natural Brass - Steel
Supplied with
Neoprene (BS) or rubber (FB) sealing ring
Standards
MN 823 C

Cable types

Protection category

Strength and corrosion protection

The neoprene (BS) or rubber (FB) sealing ring achieves a tensile strength and a protection against corrosion.

Perfect adaptability to medium and extreme environments

Depending on the models, two operating temperature ranges are proposed: - 20 °C to + 80 °C (BS) and - 40 °C to + 100 °C (FB), therefore cable glands fully meets the current needs for cable entries management in extreme and medium marine environments.

Adaptable mounting methods

The natural brass FB version is mounted thanks to a locknut for a quick and reliable assembly whereas the body of the BS version is made of steel to allow a welded assembly for a better stiffness

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Looking for a marine cable gland for armoured or non-armoured cables ?

Specifications

BS and FB ordering information

bs-fb-product-code-builder.png

Works great with our conduit and fittings range

Download Links
Download document () of 20
X
Download Close