CAPRIGAINE is a range of entry-level metallic conduit fittings for use with Eaton's CAPRIFLEX helically wound steel conduit.
Securing on the exterior of the conduit, CAPRIGAINE fittings provide an IP40 and offer a cost-effective option for industrial applications.
Conduit Size | Fitting Thread (Pg) | E | L | Flat A | Flat B | Catalogue Number |
7 | Pg7 | 4.0 | 12.5 | 16.0 | 17.0 | CAP630704 |
9 | Pg9 | 5.0 | 13.0 | 19.0 | 20.0 | CAP630904 |
11 | Pg11 | 6.0 | 14.0 | 22.0 | 24.0 | CAP631104 |
13 | Pg13 | 6.0 | 14.0 | 24.0 | 26.0 | CAP631304 |
16 | Pg16 | 6.0 | 14.0 | 28.0 | 28.0 | CAP631604 |
21 | Pg21 | 7.0 | 16.5 | 34.0 | 36.0 | CAP632104 |
29 | Pg29 | 8.0 | 19.0 | 42.0 | 45.0 | CAP632904 |
36 | Pg36 | 8.0 | 20.0 | 54.0 | 56.0 | CAP633604 |
48 | 48 NFC | 10.0 | 26.0 | 67.0 | 70.0 | CAP634804 |