Certifications and compliances

CGBS cord connectors:

  • CSA certified Class I, Division 1, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III
  • CSA File No. LR13046

EBY cord connectors:

  • UL, cUL Listed Class I, Division 1, Groups B, C, D
  • Class II, Division 1, Groups, F, G – UL File No. E10279

Design features

  • CGBS connectors have body well for Chico A sealing compound
  • EBY connectors feature factory sealed conductors and seal on outer sheath of cable
  • EBY comes with three 12” long, #12 type SF-2 (150°C rating) stranded pigtails; two circuit wires and one identified grounding wire
  • Standard neoprene seal suitable for use in operating temperatures -25°C to 40°C
  • Available with NPT threads

Standard materials

  • Body – steel with zinc electroplate and chromate finish coat (CGBS); aluminum (EBY)
  • Gland nut – aluminum
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close