The Power Xpert 9395 UPS is Eaton’s fifth-generation high-power uninterruptible power supply. This UPS adopts advanced power electronics technology and is designed for real-world users' load environments and characteristics, and can be applied to data centers, communication centers, computer rooms, factory automation, medical systems, and large office spaces.
伊顿 Power Xpert 9395 UPS—技术指标 |
|
---|---|
产品快照 |
|
功率等级 |
200–1200 kVA |
额定电压 |
380 / 400 / 415 VAC |
频率 |
50 / 60 Hz |
配置 | Scalable |
产品系列 |
Power Xpert |
UPS型号 | |
Power Xpert 9395 | |
Power Xpert 9395 UPS – 技术参数 |
Support from Eaton