The Eaton iCube™ Single-cabinet solution is an integrated standardized cabinet product that Eaton has designed for the specific needs of IT infrastructure in branch office computer rooms. The cabinets use an integrated design, standardized production and standard rack design and mounting methods, and include subsystem modules of the power supply, power distribution, cabinet, cooling, monitoring and lighting. They are widely used in branch office wiring closets, computer rooms of bank and telecommunication branch office, computer rooms at small- and medium-sized enterprises, energy- and chemical-industry central control rooms, rail traffic stations, small transformer substations, and power plants.
伊顿 模方™单机柜解决方案 — 技术指标 |
|
产品快照 | |
型号 | iCube-S31,iCube-S61 |
PUE(满载 | 最优可达 1.2 |
输入功率 | AC 220V,单相,50/60Hz,4.0kW |
单机柜最大功率密度 | 3.0kW/ 机柜 |
系统推荐 IT 负载总功率 | Max 2.7kW,Max 3kW |
空调供电保护 | 系统需降额支持(不推荐),支持 |
安装场地 | 高架地板安装 / 普通地面安装 |
UPS 容量 | 3kVA,6kVA |
UPS 型号 | DX RT 3kVA,DX RT 6kVA |
UPS 额定输入 | 110~300VAC,121VAC~275VAC |
UPS 输出功因 | 0.9 |
UPS 安装方式 | 机架式安装,2U 安装高度,机架式安装,3U 安装高度 |
安装尺寸 | 机架式安装,3U 安装高度 |
配电盘配置 | 整合市电输入和 UPS 输出,带防雷模块和系统维护旁路功能 |
0U-PDU | 16A 基本型 0U PDU (20*C13+4*C19 |
精密空调总冷量 | 3.5kW |
精密空调总送风量 | 580m3/h |
精密空调送风方式 | 前送风,后回风 |
精密空调供电方式 | 220V AC(- 10%~+ 10%) |
精密空调安装方式 | 机架式安装,水平安装于机柜内部底部,5U 安装高度 |
传感器 | 水浸 *1,温湿度 *1,烟感 *1,门磁 *2 |
尺寸WDH(mm) | 600mm×1200mm×2000mm |