Knowledge Search
Runway and Taxiway Inset Lights

PRO III 12" L-852E,T TOL3 Omnidirectional Taxiway Light

The PRO III 12" L-852E,T TOL is an inset taxiway edge and taxiway intersection fixture. The TOL is intended for use on a 6.6A constant current circuit through an L-830 isolation  transformer. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-852T & E
  • ICAO Annex 14
  • UFC 3-535-01
  • IEC 97/98A/DTS

Design Features

  • ETL certified (As listed in Table 1)
  • Low profile, <.25˝ (6 mm) –FAA Style 3
  • High-strength aluminum optical assembly
  • Easy to maintain – no sealant required for prism or feed-through assembly replacement
  • Pressure test plug for seal integrity verification
  • It is recommended that caution be used during snowplow operations. Use of a rubber tipped blade is recommended. Fixture is not warranted against snowplow damage
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
Download document () of 20
X
Download Close