Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-850C
  • ICAO Annex 14: Fig. A2-9
  • UFC 3-535-01

Design Features

  • ETL certified
  • Low profile, < .25” (6mm) –FAA Style 3
  • Low power consumption
  • Few parts to stock
  • Beam orientation can be easily changed to left or right toe-in
  • Easy to maintain – no sealant required for prism or feed-through assembly replacement
  • Pressure test plug for seal integrity verification
  • Long Lamp Life  – Quartz Halogen, 48 W, 6.6A
  • High-strength forged aluminum
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
Download document () of 20
X
Download Close