FAA AC 150/5345-46 Current Edition: L-850A; L-850B
USN NAVAIR 51-50AAA-2
UFC 3-535-01
Design Features
ETL certified
Low Profile, < .25˝ (6mm) –FAA Style 3
High-strength aluminum optical assembly
Low Power Consumption
Few Parts to Stock
Beam Orientation can be easily changed to left or right toe-in
Easy to maintain – no sealant required for prism or feed-through assembly replacement
Pressure test plug for seal integrity verifi cation
External ground screw
Long Lamp Life – Quartz Halogen, 48 W
Housing exceeds structural requirements of FAA AC 150/5345-46
Related products
Specifications
SKU-Level data coming soon!
Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.