The PRO Command ALCMS is an Airfield Lighting Control and Monitoring System (ALCMS) with a Programmable Logic Controller (PLC) configuration. Simple to use, the ALCMS system meets a wide range of airfield needs and is ideal for small to medium airfields. The reliable system is designed to be expanded as growing airports needs evolve, making the PRO Command ALCMS the only control and monitoring system needed.
The PRO Command ALCMS capabilities include controlling and monitoring of all Constant Current Regulators (CCRs), circuit selector switches, beacons, wind cones, generators, radio control, photocells, ARCAL control and other general elements. They system allows the ability to have control capabilities transferred between locations and remote access to the system is an available option.
The system’s streamlined design allows for quick and easy installation and experienced service technicians are available worldwide to conduct installation, commissioning, service and maintenance of ALCMS systems as needed.