Knowledge Search
Runway and Taxiway Elevated Lights

PRO APF MITL Medium Intensity Taxiway Edge Light - LED

The PRO APF MITL is an LED fixture used as a medium intensity taxiway edge light.

The PRO APF MITL is certified for use worldwide. Multiple models designed to meet FAA, ICAO, and TP-312 standards. 

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-861T
  • ICAO Annex 14 - Blue 5.3.18.7 & 5.3.18.8
  • Canada TP312 Blue 5.3.10.13, B10, B11

Design Features

  • ETL certified
  • WaveTrac™ technology reduces power consumption up to 60% compared to incandescent
  • Supports universal power supply found in PRO APF in-pavement fixtures for minimized supply stock
  • Innovative design for ease of installation and maintenance
  • Removable nut secures glass dome to housing, allows for quick access to power supply and LED optical assembly
  • Built-in leveling bosses accept standard circular bubble level
  • Three screw leveling with hex head bolts
  • Available in installed heights of 14 inches (350mm), 24 inches (607mm) and 30 inches (759mm)
  • Compatible with 1.5" and 2" baseplate hubs
  • Long life LED technology with rated projected life greater than 50,000 hours at 6.6A
  • Highly durable cast aluminum housing painted yellow
  • Up to 5-step constant current operation
  • External power cord and ground option for non-FAA compatibility
  • Optional Energy-efficient arctic kit utilizes filament applied directly to the glass dome to minimize energy losses
  • Frangible coupling with integral fluid barrier to prevent ambient precipitation from entering base
  • LED and electronics housed in IP67 rated assembly
  • Typical fixture in-rush voltage of 1.5V
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
Download document () of 20
X
Download Close