Runway and Taxiway Inset Lights

PRO APF 12" L-852T TOL Omnidirectional Taxiway Edge Light - LED

Certifications and compliance

  • FAA: AC 150/5345-46 Current Edition: L-852T
  • EB67 Current Edition
  • ICAO Annex 14
  • UFC 3-535-01
  • Canada TP312
  • NATO: STANAG 3316

Design features

  • ETL certified
  • Low profile, <0.25” (6mm) –FAA Style 3
  • High strength aluminum optical assembly
  • Easy to maintain – no sealant required for prism or through feed assembly replacement
  • Pressure test plug for seal integrity verification
  • External ground screw
  • Long life LED
  • Direct replacement on existing circuit
  • Complies with the intensity curve requirements for 3-step or 5-step circuits, 50/60 Hz
  • It is recommended that caution be used during snowplow operations; use of a rubber tipped blade is recommended; fixture is not warranted against snowplow damage
  • Max. fixture load 9.2W, 13.8VA, PF=0.82, isolation transformer required 10/15W
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
Download document () of 20
X
Download Close