Knowledge Search
Runway and Taxiway Inset Lights

PRO APF 12” L-852G/S/GS IRGL Inset Runway Guard Lights – LED

The PRO APF 12" IRGL is a 12" diameter inset runway guard, stop bar, or guard/stop bar light. The IRGL fixture is used for runway incursion protection and traffic control on taxiways just before active runways. This fixture is suitable for use with Runway Status Light Program (RWSL). They are required for SMGCS operations during low visibility conditions as defined in FAA AC 150/5340-30 and AC 120-57A.These unidirectional lights are designed for use in all wealthier conditions with any kind of control system including the Digitrac Control and Monitoring System. 

Flexibility
Modular design simplifies maintenance
Reliability
Withstands extreme temperatures, vibration, water and dust
Efficiency
Significantly less energy consumption with LED

Certifications and compliances

  • FAA AC 150/5345-46 Current Edition: L-852G
  • FAA AC 150/5430-30 
  • EB67 Current Edition

Design features

  • ETL certified
  • Wavetrac™ technology reduces power consumption up to 60% compared to incandescent
  • Long life LED technology with rated projected life greater than 50,000h at 6.6 A
  • Dust and watertight to IP67
  • Modular design makes fixtures easy to maintain with fewer parts to stock
  • Compatible with all known CCR types
  • 10kV/5kA surge protection
  • -40°C to +55°C operating temperature ensures safe movement of aircraft in the most challenging locations
  • Failure monitoring of fixtures
  • Low profile, <.25" (6.35mm) – FAA Style 3
Specifications

Catalog numbering system

Download Links
Download document () of 20
X
Download Close