Knowledge Search
Approach and Navigational Aids

EALK Elevated Approach Light/PK-30 Type

The EALK is a unidirectional elevated light which may be used as a clear or red approach light, a red end of runway light, and a green threshold light.

Certifications and compliances

  • ICAO ANNEX 14

Design features

  • Suitable for replacement of MB-2 lights per U.S. Air Force AFR 88-14 
  • Uses PK-30d low power consumption lamps 
  • Easy to install - mounts on a standard 2” (50mm) pipe and a frangible coupling or approach mast mounted 
  • Easy to relamp - special tools are not required 
  • Cast aluminum housing 
  • Easy to aim - uses precise aiming device with digital readout 
  • Sealed colored lens - eliminates need for filter and clips 
  • Shipped fully assembled 
  • Order 50133 aiming device separately (one per facility)
Specifications

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
Download Links
Download document () of 20
X
Download Close