Eaton makes a family of solenoid operated valves where the solenoid movement is used to directly open or close the fluid flow path. The valves are powered by 28V DC to open or closed position, then depowered to the opposite position or can be latched to a commanded position and require power to change position. The valves can have a position indication and come in sizes from 1/4 inch to 5/8 inch for inline valves and up to 1.5 inch for tank boundary (low pressure) applications.
Work with an Eaton expert to design a unique solution that meets your requirements.