Eaton’s hydraulically operated shut-off valve for aerial refueling wing pods is designed to isolate and/or direct fuel flow between wing pod and tanker aircraft fuel systems. High-pressure hydraulic fluid drives a cylinder controlled by a 28 VDC solenoid valve, which rotates a butterfly valve that opens or blocks the flow path. In the event of a loss of electric power or hydraulic pressure, the valve will move to the closed position. It also provides discreet electrical signals in open and closed positions.
Work with an Eaton expert to design a unique solution that meets your requirements.