Eaton butterfly valves for fluid (fuel and PAO) and pneumatic systems are excellent cost- and weight-saving solutions for high flowrate applications and offer a well-established record of proven performance on commercial and military aircraft. The valve disc incorporates journals mounted in bearings, allowing the disc to be rotated 90 degrees to open and close the flow path. Valves can be combined with most Eaton actuators.
Work with an Eaton expert to design a unique solution that meets your requirements.