Operating pressure
= 800 – 2315 PSIG
Flow Rate
= 6- 120 GPM
Input Power
= 5- 210 HP

Core features

Deactivating hydraulic lash adjuster benefits

Replacing a standard lift control with a variable valve lifter, increases efficiency and fuel economy.

Fuel economy

Dual mode operation delivers significant improvement in overall fuel efficiency by reducing air pumping losses.

Optimized airflow

Optimizes airflow efficiency with seamless switching from normal to low lift occurring in less than one camshaft revolution.

Packaging

Maintains centerlines and utilizing existing envelope

Pumping losses in an internal combustion engine
Specifications
Download Links
Download document () of 20
X
Download Close