Ejector transfer pumps transfer fuel between tanks and are typically mounted in transfer system tubing inside fuel tanks. Eaton’s pump has three fuel interfaces: motive flow, induced flow and discharged flow. High-pressure fuel flow at the motive inlet nozzle generates suction pressure that draws fuel flow into the pump through the induced flow port. Combined motive and induced flows exit through the pump discharge port. Integral design features include check valve and inlet screen.
Work with an Eaton expert to design a unique solution that meets your requirements.