The Flow Meter Assembly possesses the following characteristics:
Operating fuel temp | low temp -65ºF (-53.9°C) to high temp +135ºF (+57.2°C) |
Ambient fuel tank ullage (air/fuel/vapor) | low temp -65°F (-53.9°C) to high temp +160°F (+71.1°C) |
Max Working Pressure | 120 psig |
Proof Pressure | 240 psig |
Burst | 360 psig |
Work with an Eaton expert to design a unique solution that meets your requirements.